Skip to main content
Part Number
1706732278
Category
Card Edge Connectors

Physical Specifications

Circuits Loaded
278
Circuits Maximum
278.0
Color Resin
Black
Durability Mating Cycles Max
200
Edge Card Thickness
1.57mm
Entry Angle
N/A
Flammability
94V-0
Keying To Mating Part
N/A
Material Metal
Copper Alloy
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
12.000/g
Orientation
Vertical
Packaging Type
Tray
Pcb Locator
No
Pcb Thickness Recommended
2.79mm
Pitch Mating Interface
0.80mm
Pitch Termination Interface
0.80mm
Plating Min Mating
0.762µm
Plating Min Termination
0.762µm
Polarized To Mating Part
Yes
Power Signal Configuration
278s - 0p
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Through Hole - Compliant Pin

Electrical Specifications

Current Maximum Per Contact
1.5A
Data Rate
12.5-20.0 Gbps
High Power Bay300 A Or More
No
Voltage Maximum
250V AC

Keywords: 170673-2278, 1706732278

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 1706732278 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life