Skip to main content

EdgeLine

Part Number
1706721200
Category
Card Edge Connectors

EdgeLine Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 2.36mm PCB Thickness, 1 Bay, 200 Circuits

Physical Specifications

circuitsLoaded
200
circuitsMaximum
200.0
colorResin
Black
durabilityMatingCyclesMax
200
edgeCardThickness
2.36mm
entryAngle
N/A
flammability
94V-0
keyingToMatingPart
N/A
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
10.052/g
orientation
Vertical
packagingType
Tray
pcbLocator
No
pcbThicknessRecommended
2.79mm
pitchMatingInterface
0.80mm
pitchTerminationInterface
0.80mm
platingMinMating
0.762µm
platingMinTermination
0.762µm
polarizedToMatingPart
Yes
powerSignalConfiguration
200s - 0p
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
1.5A
dataRate
12.5-20.0 Gbps
highPowerBay300AOrMore
No
voltageMaximum
250V AC

Keywords: 170672-1200, 1706721200
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
EdgeLine - 1706721200 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life