Skip to main content

EdgeLine

Part Number
1705451150
Category
Card Edge Connectors

EdgeLineESP, Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 2.36mm PCB Thickness, 150 Circuits, 30A Power Module, 2 Power Circuits

Physical Specifications

circuitsLoaded
150
circuitsMaximum
150.0
colorResin
Black
durabilityMatingCyclesMax
200
edgeCardThickness
2.36mm
entryAngle
N/A
flammability
94V-0
keyingToMatingPart
N/A
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
7.900/g
orientation
Vertical
packagingType
Tube
pcbLocator
No
pcbThicknessRecommended
2.79mm
pitchMatingInterface
0.80mm
pitchTerminationInterface
0.80mm
platingMinMating
0.762µm
platingMinTermination
0.762µm
polarizedToMatingPart
Yes
powerSignalConfiguration
150s - 2p
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
1.5A,30.0A
dataRate
12.5-20.0 Gbps
highPowerBay300AOrMore
Yes
voltageMaximum
250V AC (RMS)/DC

Keywords: 170545-1150, 1705451150
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
Not Reviewed per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2024)7663-DC (21 Jan 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
EdgeLine - 1705451150 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life