SlimStack
- Part Number
- 1042490810
- Category
- Board-to-Board Connectors
SlimStack Hybrid Power SMT Board-to-Board Receptacle, 0.80mm Pitch, 0.75mm Height, 4 Power, 4 Signal Contacts
Physical Specifications
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10
- glowWireCapable
- No
- lockToMatingPart
- Yes
- matedHeight
- 0.75mm
- matedWidth
- 2.50mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 0.015/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- platingMinMating
- 0.100µm
- platingMinTermination
- 0.050µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- powerSignalConfiguration
- 4p - 4s
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.3A,4.5A*
- voltageMaximum
- 50V AC (RMS)/DC
Keywords: 104249-0810, 1042490810
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33