スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5034800440 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 4 Circuits, Gold over Nickel Plating | Back Flip | 4 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.024/g | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800447 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 4 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 4 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 21.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800540 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 5 Circuits, Gold over Nickel Plating | Back Flip | 5 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.027/g | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800547 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 5 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 5 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 23.830/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800640 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 6 Circuits, Gold over Nickel Plating | Back Flip | 6 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 29.795/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800647 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 6 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 6 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 28.590/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800800 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 8 Circuits, Gold over Nickel Plating | Back Flip | 8 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 33.391/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034800807 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 8 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 8 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 32.310/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801000 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 10 Circuits, Gold over Nickel Plating | Back Flip | 10 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 39.191/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801007 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 10 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 10 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 37.970/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801200 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 12 Circuits, Gold over Nickel Plating | Back Flip | 12 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 44.991/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801207 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 12 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 12 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 43.620/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801400 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 14 Circuits, Gold over Nickel Plating | Back Flip | 14 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 50.801/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801407 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 14 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 14 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 49.270/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801600 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 16 Circuits, Gold over Nickel Plating | Back Flip | 16 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 56.611/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801607 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 16 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 16 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 54.930/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801700 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 17 Circuits, Gold over Nickel Plating | Back Flip | 17 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 59.521/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801707 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 17 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 17 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 57.750/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801800 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 18 Circuits, Gold over Nickel Plating | Back Flip | 18 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 62.401/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034801807 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 18 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 18 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 60.580/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034802000 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 20 Circuits, Gold over Nickel Plating | Back Flip | 20 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 68.211/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034802007 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 20 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 20 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 66.240/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034802200 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 22 Circuits, Gold over Nickel Plating | Back Flip | 22 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 74.011/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034802207 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 22 Circuits, Gold over Nickel Plating, PFAS-Free | No | Back Flip | 22 | Natural (White) | Dual | 10 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 71.890/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5034802400 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 24 Circuits, Gold over Nickel Plating | Back Flip | 24 | Natural (White) | Dual | 10 | 94V-0 | 1.00mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 77.540/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC |