スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5031490800 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 8 Circuits, Natural | 8 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031491000 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 10 Circuits, Natural | 10 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031491200 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 12 Circuits, Natural | 12 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031491400 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 14 Circuits, Natural | 14 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031491600 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 16 Circuits, Natural | 16 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031491800 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 18 Circuits, Natural | 18 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031492000 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 20 Circuits, Natural | 20 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031492200 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 22 Circuits, Natural | 22 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031492400 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 24 Circuits, Natural | 24 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031492600 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 26 Circuits, Natural | 26 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031492800 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 28 Circuits, Natural | 28 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031493000 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 30 Circuits, Natural | 30 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031493200 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 32 Circuits, Natural | 32 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C | |
| 5031493400 | CLIK-Mate Plug Housing, 1.50mm Pitch, Dual Row, Positive Lock, 34 Circuits, Natural | 34 | Natural | 94HB | Plug | No | No | Yes | Polybutylene Terephthalate (PBT) | 2 | Bag | No | 1.50mm | 1.50mm | Yes | No | -40° to +105°C |