スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 460071102 | Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 2 | 2 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3.051/g | 1 | Right Angle | Bag | 3.81mm | No | No | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071103 | Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.200/g | 1 | Right Angle | Bag | 3.81mm | No | No | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 460071105 | Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 5 | 5 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 6.403/g | 1 | Right Angle | Bag | 3.81mm | No | No | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071106 | Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 7.636/g | 1 | Right Angle | Bag | 3.81mm | No | No | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071302 | Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 2 | 2 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 3.095/g | 1 | Right Angle | Tray | 5.33mm | No | No | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071303 | Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.266/g | 1 | Right Angle | Tray | 5.33mm | No | No | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 460071304 | Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.475/g | 1 | Right Angle | Tray | 5.33mm | No | No | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071305 | Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 5 | 5 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 6.513/g | 1 | Right Angle | Tray | 5.33mm | No | No | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460071306 | Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, without Board Lock, Complies with the UL1977 finger proof access requirement | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 7.768/g | 1 | Right Angle | Tray | 5.33mm | No | No | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460072103 | Sabre Vertical Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.035/g | 1 | Vertical | Tray | 3.81mm | No | Yes | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460072104 | Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 5.085/g | 1 | Vertical | Tray | 3.81mm | No | Yes | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460073103 | Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 4.450/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 460073104 | Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 1.60mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.637/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 1.60mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460075103 | Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.182/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460075104 | Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 5.663/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460075105 | Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 6.679/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460075106 | Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 7.912/g | 1 | Right Angle | Tray | 3.81mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460075304 | Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.751/g | 1 | Right Angle | Tray | 5.33mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460075306 | Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 2.40mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 8.044/g | 1 | Right Angle | Tray | 5.33mm | No | Yes | 2.40mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460076304 | Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 3.20mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 5.161/g | 1 | Vertical | Tray | 5.33mm | No | Yes | 3.20mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||
| 460077304 | Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 3.20mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 5.777/g | 1 | Right Angle | Tray | 5.33mm | No | Yes | 3.20mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 460077306 | Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length. for 3.20mm PCB, with Board Lock, Complies with the UL1977 finger proof access requirement | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 8.070/g | 1 | Right Angle | Tray | 5.33mm | No | Yes | 3.20mm | 7.50mm | 7.50mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |