スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430450200 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.542/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 430450201 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, 0.38µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.540/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole | ||||
| 430450202 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, 0.76µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.540/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole | ||||
| 430450206 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.604/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Surface Mount | ||||
| 430450207 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.38µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.604/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450208 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.76µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.604/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450209 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.608/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Surface Mount | ||||
| 430450210 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 0.38µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.608/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450211 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 0.76µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.29mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.608/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450212 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Polarizing Peg, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Tin | Tin | High Temperature Thermoplastic | Through Hole | 0.482/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.254µm | 1.520µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |||
| 430450213 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Polarizing Peg, 0.38µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | Through Hole | 0.480/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole - Kinked Pin | |||
| 430450214 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Polarizing Peg, 0.76µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | Through Hole | 0.480/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole - Kinked Pin | |||
| 430450215 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.732/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Surface Mount | ||||
| 430450216 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.38µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.730/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450217 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.76µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.730/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450218 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.730/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Surface Mount | ||||
| 430450219 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 0.38µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.728/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450220 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with Solder Tab, 0.76µm Gold Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.728/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Surface Mount | ||||
| 430450221 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.06mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.631/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Through Hole | ||||
| 430450222 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.38µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.06mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.629/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole | ||||
| 430450223 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.76µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 10.06mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.629/g | 2 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole | ||||
| 430450224 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Tin | Tin | High Temperature Thermoplastic | Through Hole | 0.586/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |||
| 430450225 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.38µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | Through Hole | 0.584/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole - Kinked Pin | |||
| 430450226 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, 0.76µm Gold Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | 17.64mm | Brass | Gold | Tin | High Temperature Thermoplastic | Through Hole | 0.584/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Shrouded | No | -40° to +125°C | Through Hole - Kinked Pin | |||
| 430450227 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Dual Row, 2 Circuits, with PCB Polarizing Peg, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Male | Yes | Yes | 17.64mm | Brass | Tin | Tin | High Temperature Thermoplastic | Through Hole | 0.482/g | 2 | Vertical | Tray | 3.18mm | Yes | No | 1.60mm | 3.00mm | 1.524µm | 1.524µm | Yes | Shrouded | No | -40° to +105°C | Through Hole |