- 品番
- md051rpm222
- カテゴリ
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 51
- Circuits Maximum
- 51.0
- Color Resin
- Gray
- Gender
- Plug
- Lock To Mating Part
- Yes
- Locking Type
- Two Integrated Jacknuts
- Material Plating Mating
- N/A
- Material Shell
- Aluminum Alloy
- Orientation
- N/A
- Packaging Type
- N/A
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Plating Shell
- Electroless Nickel
- Polarized To Mating Part
- No
- Termination Interface Style
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
キーワード: MD051RPM222, MD051RPM222
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed