産業とアプリケーション
AirBorn AirStrip
- 品番
- ma-221-010-213-a0000
- カテゴリ
- I/O Connectors
AirBorn AirStrip Cable Mount Receptacle, Vertical, Dual Row, 0.050" (1.27mm) Pitch, with Mounting Holes, Solder Cup, 10 Circuits
Physical Specifications
- circuitsDetail
- Socket, straight, solder cup
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Female
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Polyphenylene Sulfide
- mountingStyle
- With Mounting Holes
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Carton,Tray
- panelMount
- No
- pcbLocator
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingMinTermination
- 10µ”
- polarizedToMatingPart
- No
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Solder Cup
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
キーワード: MA-221-010-213-A0000, MA-221-010-213-A0000
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed