- 品番
- 988532961
- カテゴリ
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 1.0m
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Black
- Gender
- Female
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Net Weight
- 16.260/g
- Packaging Type
- Bag
- Pitch Mating Interface
- 3.10mm
- Plating Min Mating
- 0.508µm
- Plating Min Termination
- 0.508µm
- Single Ended
- Yes
- Termination Interface Style
- AK2 Standard
- Waterproof Dustproof
- No
- Wire Cable Type
- FLRY-A
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 6.7A
キーワード: 98853-2961, 0988532961
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Duty-To-Declare
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863