- 品番
- 936070043
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Color Resin
- Grey RAL 9002
- Component Size
- 3A
- Material Lever
- Polyamide
- Net Weight
- 4.000/g
- Packaging Type
- Bag
キーワード: 93607-0043, 0936070043
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed