産業とアプリケーション
- 品番
- 936070020
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Screw
- Material Plating
- Zinc
- Material Screw
- Stainless Steel
- Packaging Type
- Bag
- Thread Size
- M5x30
- Thread Type
- (M) Metric
キーワード: 93607-0020, 0936070020
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed