産業とアプリケーション
- 品番
- 936070005
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Component Size
- 32A
- Material Lever
- Stainless Steel
- Net Weight
- 32.000/g
- Packaging Type
- Bag
キーワード: 93607-0005, 0936070005
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed