産業とアプリケーション
- 品番
- 936060449
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- D-Sub Frame
- Color Resin
- Grey RAL 7044
- Component Size
- 10B «57X27»
- Material Din Rail
- Polycarbonate
- Net Weight
- 5.000/g
- Packaging Type
- Bag
キーワード: 93606-0449, 0936060449
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed