産業とアプリケーション
- 品番
- 936040330
- カテゴリ
- Die-cast Enclosures
Physical Specifications
- Color Cable Jacket
- N/A
- Material Plate
- Steel
- Material Plating
- Zinc
- Outside Dimensions
- 147 x 227 x 1.50mm
- Packaging Type
- Carton
キーワード: 93604-0330, 0936040330
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active