- 品番
- 936010522
- カテゴリ
- Heavy-Duty Connectors
Physical Specifications
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Flammability
- UL 94V-0
- Gender
- Female
- Material Contact
- Copper Alloy
- Material Housing
- Polycarbonate
- Material Plating
- Silver
- Net Weight
- 29.000/g
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 3
- Temperature Range Operating
- -40° to +125°C
- Wire Size Awg
- 7,8,9,10
- Wire Size Mm
- 6.00-10.00
Electrical Specifications
- Current Maximum Per Contact
- 40.0A
- Voltage Maximum
- 690V
キーワード: 93601-0522, 0936010522
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed