産業とアプリケーション
- 品番
- 936010500
- カテゴリ
- Heavy-Duty Connectors
Physical Specifications
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Material Insert
- Polycarbonate
- Material Shield Shell
- Zinc Alloy-Nickel Plated
- Net Weight
- 21.800/g
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 1
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 26-14
- Wire Size Mm
- 0.14-2.50
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Voltage
- EN 61984: 50V 0.8kV 3
キーワード: 93601-0500, 0936010500
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active