産業とアプリケーション
Heavy-Duty Connectors
- 品番
- 936010470
- カテゴリ
- Heavy-Duty Contacts
Heavy-Duty Turned Crimp Contact for 70A Female S-M70/2 Inserts, Silver (Ag) Plated Copper Alloy, 10.00mm² (7 AWG), 100 per Bag
Physical Specifications
- gender
- Female
- materialContact
- Copper Alloy
- materialPlating
- Silver
- netWeight
- 7.000/g
- numberOfGrooves
- 0
- packagingType
- Bag
- strippingLength
- 15.00mm
Electrical Specifications
- currentMaximumPerContact
- 70.0A
キーワード: 93601-0470, 0936010470
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}