産業とアプリケーション
- 品番
- 936010081
- カテゴリ
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 3A «21x21»
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Insert Color
- Grey
- Material Insert
- Polycarbonate
- Net Weight
- 7.900/g
- Number Of Rows
- 3.0
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 8
- Temperature Range Operating
- -40° to +125°C
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Voltage Maximum
- 50V
キーワード: 93601-0081, 0936010081
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE}