産業とアプリケーション
- 品番
- 936000106
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Metal Nut
- Material Nut
- Brass
- Material Plating
- Nickel
- Net Weight
- 2.000/g
- Nut Thickness
- 2.80mm
- Packaging Type
- Bag
- Thread Size
- Pg7
- Thread Type
- (Pg)
キーワード: 93600-0106, 0936000106
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/71/2019 (16 July 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}