産業とアプリケーション
- 品番
- 936000003
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Threaded Extension Tube
- Material Tubing
- Nickel-plated Brass
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +200°C
- Thread Size
- Pg13.5
- Thread Type
- (Pg)
キーワード: 93600-0003, 0936000003
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed