産業とアプリケーション
- 品番
- 936000002
- カテゴリ
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Threaded Extension Tube
- Material Tubing
- Nickel-plated Brass
- Net Weight
- 31.000/g
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +200°C
- Thread Size
- Pg16
- Thread Type
- (Pg)
キーワード: 93600-0002, 0936000002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863