産業とアプリケーション
Milli-Grid
- 品番
- 878331420
- カテゴリ
- PCB Headers and Receptacles
2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 14 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Dual Friction Locks, Center Polarization, Tube
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 14
- circuitsMaximum
- 14.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 100
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 0.812/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 2.16mm
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- platingMinMating
- 0.381µm
- platingMinTermination
- 1.880µm
- polarizedToPcb
- No
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 125V
キーワード: 87833-1420, 0878331420
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863