- 品番
- 861171420
- カテゴリ
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- No
- Color Resin
- N/A
- Gender
- Female-Female
- Material Housing
- Polymer
- Mounting Style
- Snap
- Orientation
- Straight
- Panel Mount
- N/A
- Ports
- 6
- Shutter
- One Side
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
キーワード: 86117-1420, 0861171420
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed