- 品番
- 857281016
- カテゴリ
- Modular Jacks and Plugs
Physical Specifications
- Durability Mating Cycles Max
- 750
- Inverted Top Latch
- Yes
- Jack Height
- 25.43mm
- Lightpipes Le Ds
- LEDs
- Material Metal
- Brass,Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Net Weight
- 62.000/g
- Orientation
- Right Angle (Side Entry)
- Packaging Type
- Tray
- Pcb Retention
- No
- Pcb Thickness Recommended
- 3.20mm
- Pitch Mating Interface
- 1.02mm
- Port Configuration
- 2x6
- Positions Loaded Contacts
- 8/8
- Temperature Range Operating
- 0° to +70°C
- Termination Interface Style
- Through Hole
- Wire Cable Type
- CAT 5,CAT 6
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Grounding To Panel
- Panel Ground Tab
- Shielded
- Yes
- Voltage Maximum
- 125V AC (RMS)
キーワード: 85728-1016, 0857281016
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active