産業とアプリケーション
- 品番
- 850090725
- カテゴリ
- Backplane Connectors
Physical Specifications
- Circuits Detail
- 78 + 2
- Circuits Loaded
- 80
- Circuits Maximum
- 80.0
- Durability Mating Cycles Max
- 400
- First Mate Last Break
- Yes
- Guide To Mating Part
- No
- Keying To Mating Part
- Yes
- Material Plating Mating
- Gold
- Number Of Columns
- 26
- Number Of Pairs
- Open Pin Field
- Number Of Rows
- 3.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pc Tail Length
- 3.00mm
- Pitch Mating Interface
- 2.54mm
- Pitch Termination Interface
- 2.54mm
- Temperature Range Operating
- -55° to +125°C
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Data Rate
- 622.0 Mbps
- Voltage Maximum
- 250V AC (RMS)
キーワード: 85009-0725, 0850090725
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed