産業とアプリケーション
- 品番
- 795762137
- カテゴリ
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.60m
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Color Resin
- Black,Natural
- Gender
- Plug
- Lock To Mating Part
- Yes
- Material Resin
- Low Density Polyethylene,Polyester
- Net Weight
- 109.214/g
- Packaging Type
- Bag
- Release Style
- Thumb Release
- Single Ended
- No
- Waterproof Dustproof
- No
- Wire Cable Type
- Twinax
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Impedance
- 100Ω
- Voltage Maximum
- 30V AC (RMS)/DC
キーワード: 79576-2137, 0795762137
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains TBBA; 1-Butanone, 2-(dimethylamino)-2-[(4-methylphenyl)methyl]-1-[4-(4-morpholinyl)phenyl]- per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863