産業とアプリケーション
- 品番
- 787190001
- カテゴリ
- I/O Connectors
Physical Specifications
- Circuits Detail
- Signal 14, Power 15
- Circuits Loaded
- 29
- Color Resin
- Black
- Durability Mating Cycles Max
- 500
- Flammability
- 94V-0
- Gender
- Female
- Keying To Mating Part
- Yes
- Lock To Mating Part
- No
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Matte Tin
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 1.919/g
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Panel Mount
- No
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.80mm
- Pc Tail Length
- 2.20mm,2.70mm
- Pitch Mating Interface
- 0.80mm, 1.27mm
- Pitch Termination Interface
- 0.80mm, 1.27mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 2.540µm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Temperature Range Operating
- 0° to +55°C
- Termination Interface Style
- Through Hole
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 30V
キーワード: 78719-0001, 0787190001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863