産業とアプリケーション
- 品番
- 768668806
- カテゴリ
- High-Speed I/O Connectors
Physical Specifications
- Circuits Loaded
- N/A
- Lock To Mating Part
- Yes
- Material Plating Mating
- Unplated
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 1.380/g
- Orientation
- N/A
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- No
- Termination Interface Style
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
キーワード: 76866-8806, 0768668806
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863