産業とアプリケーション
Impact
- 品番
- 765605108
- カテゴリ
- Backplane Connectors
Impact 100 Ohm 6 Pair RAM Right-Angle Header, Right Guided, Open Endwall, 10 Columns, 180 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free
Physical Specifications
- circuitsLoaded
- 180
- circuitsMaximum
- 180.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- No
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 32.008/g
- numberOfColumns
- 10
- numberOfPairs
- 6
- numberOfRows
- 18.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.00mm
- pcTailLength
- 1.20mm
- pitchMatingInterface
- 1.90mm
- pitchTerminationInterface
- 1.90mm
- platingMinMating
- 0.762µm
- stackable
- No
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 0.75A
- dataRate
- 25.0 Gbps
- impedance
- 100Ω
- shielded
- No
- shieldType
- N/A
- voltageMaximum
- 30V AC (RMS)/DC
キーワード: 76560-5108, 0765605108
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863