- 品番
- 762790210
- カテゴリ
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- 0
- Circuits Maximum
- 0.0
- Color Resin
- Natural
- Durability Mating Cycles Max
- N/A
- Guide To Mating Part
- No
- Keying To Mating Part
- N/A
- Material Resin
- Polyester
- Net Weight
- 1.788/g
- Number Of Columns
- 10
- Number Of Pairs
- 2
- Number Of Rows
- 6.0
- Orientation
- N/A
- Packaging Type
- Bag
- Pcb Locator
- No
- Pcb Retention
- N/A
- Pcb Thickness Recommended
- N/A
- Pc Tail Length
- N/A
- Pitch Mating Interface
- N/A
- Pitch Termination Interface
- N/A
- Polarized To Pcb
- No
- Stackable
- Yes
- Temperature Range Operating
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Data Rate
- N/A
- Voltage Maximum
- N/A
キーワード: 76279-0210, 0762790210
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed