産業とアプリケーション
- 品番
- 761451104
- カテゴリ
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- 180
- Circuits Maximum
- 180.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 200
- First Mate Last Break
- No
- Flammability
- 94V-0
- Guide To Mating Part
- No
- Keying To Mating Part
- No
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 3.476/g
- Number Of Columns
- 10
- Number Of Pairs
- 6
- Number Of Rows
- 18.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.00mm
- Pc Tail Length
- 1.40mm
- Pitch Mating Interface
- 1.90mm
- Pitch Termination Interface
- 1.90mm
- Plating Min Mating
- 0.762µm
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -55° to +85°C
- Termination Interface Style
- Through Hole - Compliant Pin
Electrical Specifications
- Current Maximum Per Contact
- 0.75A
- Data Rate
- 25.0 Gbps
- Impedance
- 100Ω
- Shielded
- No
- Shield Type
- N/A
- Voltage Maximum
- 30V AC (RMS)/DC
キーワード: 76145-1104, 0761451104
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863