- 品番
- 752341478
- カテゴリ
- Backplane Connectors
Physical Specifications
- Circuits Loaded
- N/A
- Durability Mating Cycles Max
- Contact Molex
- First Mate Last Break
- No
- Guide To Mating Part
- Yes
- Keying To Mating Part
- N/A
- Material Metal
- Stainless Steel
- Net Weight
- 5.337/g
- Number Of Columns
- N/A
- Number Of Pairs
- N/A
- Number Of Rows
- 0.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.60mm
- Pc Tail Length
- N/A
- Pitch Mating Interface
- N/A
- Polarized To Pcb
- No
- Temperature Range Operating
- 105°C
- Termination Interface Style
- Screw
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Data Rate
- N/A
- Voltage Maximum
- N/A
キーワード: 75234-1478, 0752341478
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863