産業とアプリケーション
QSFP Plus,QSFP+
- 品番
- 747630020
- カテゴリ
- High-Speed I/O Connectors
QSFP+ Universal Loopback Adapter, 100 Ohms Impedance, Serial ID, 0dB, 12C Port Expander
Physical Specifications
- bootColor
- N/A
- circuitsLoaded
- N/A
- colorResin
- Blue (Light)
- flammability
- 94V-0
- gender
- Dual
- lockToMatingPart
- No
- materialPlatingMating
- Nickel
- netWeight
- 29.221/g
- orientation
- Horizontal
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- No
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- N/A
- shielded
- No
- voltageMaximum
- 3.3V
キーワード: 74763-0020, 0747630020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active