産業とアプリケーション
- 品番
- 747521158
- カテゴリ
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Length
- 1.50m
- Circuits Loaded
- TWO DIFFERENTIAL PAIR
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Net Weight
- 79.040/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Impedance
- 100Ω
キーワード: 74752-1158, 0747521158
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863