産業とアプリケーション
- 品番
- 745712123
- カテゴリ
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.60m
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Material Metal
- Stainless Steel
- Release Style
- Thumb Release
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Size Awg
- 30
キーワード: 74571-2123, 0745712123
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed