産業とアプリケーション
- 品番
- 735912089
- カテゴリ
- Isolators and Circulators
Physical Specifications
- Diameter
- 18.00mm
- Direction
- Clockwise
- Net Weight
- 10.808/g
- Temperature Range Operating
- -40° to +120°C
Electrical Specifications
- Average Power Max Watts
- 100
- Frequency
- 2620-2690 MHz
- Imd3
- -70 dBc Max 2x65W, 1 MHz Space
- Impedance
- 50Ω
- Insertion Loss Il Max DB
- 0.18
- Isolation Is Min DB
- 28
- Peak Power Watts
- 1000
- Return Loss S11 DB
- 25
キーワード: 73591-2089, 0735912089
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863