産業とアプリケーション
Wireless Cable Accessories
- 品番
- 734300161
- カテゴリ
- RF Accessories
PIM Mitigation 3-way Stand-off Adapter with Three 3/4" Holes and 3/8" Mounting Holes
Physical Specifications
- attachmentMountingHole
- 3/4" Through Hole
- color
- Black
- designFeature
- UV Resistant
- height
- 2.00"
- length
- 6.13"
- materialComponent
- Polyamide (Nylon) PA7
- mountingStyle
- U Bolt
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +85°C
- weight
- 0.20 lbs
- width
- 1.61"
キーワード: 73430-0161, 0734300161
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863