産業とアプリケーション
- 品番
- 734140080
- カテゴリ
- RF / Coaxial Connectors
Physical Specifications
- Cable Attachment
- N/A
- Gender
- Jack
- Keying To Mating Part
- N/A
- Net Weight
- 0.478/g
- Orientation
- Straight
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- Through Hole
- Pcb Thickness Recommended
- 1.00mm
- Reverse Polar
- No
- Wire Cable Type
- N/A
Electrical Specifications
- Frequency
- 6 GHz
- Impedance
- 50Ω
- Power Voltage
- VOLTAGE: 170 Vrms@Sea Level
キーワード: 73414-0080, 0734140080
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863