- 品番
- 734140070
- カテゴリ
- RF / Coaxial Connectors
Physical Specifications
- Cable Attachment
- N/A
- Gender
- Jack
- Keying To Mating Part
- N/A
- Orientation
- Right Angle
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- Surface Mount
- Pcb Thickness Recommended
- N/A
- Reverse Polar
- No
- Wire Cable Type
- N/A
Electrical Specifications
- Frequency
- 6 GHz
- Impedance
- 50Ω
- Power Voltage
- VOLTAGE: 170 Vrms@Sea Level
キーワード: 73414-0070, 0734140070
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed