- 品番
- 734129550
- カテゴリ
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 616.00mm
- Gender
- Plug/Pigtail
- Packaging Type
- Bag
- Single Ended
- Yes
- Wire Cable Type
- 1.32mm
Electrical Specifications
- Impedance
- 50Ω
キーワード: 73412-9550, 0734129550
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed