- 品番
- 732880480
- カテゴリ
- EMI Filters
Physical Specifications
- Hex Width
- 3.96mm
- Length Hexto Endof Lead
- 9.35mm
- Length Top Leadto Bottom Hex
- 6.98mm
- Packaging Type
- Bag
- Terminal Diameter
- 0.81mm
- Thread Size
- 4-40
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Capacitance Value
- 1200 pF
- Emi Filter Circuits
- Capacitive
- Minimum Insertion Lossd B1 G Hz
- 35
- Minimum Insertion Lossd B10 M Hz
- 5
- Minimum Insertion Lossd B100 M Hz
- 20
- Minimum Insertion Lossd B30 M Hz
- 9
- Minimum Insertion Lossd B300 M Hz
- 28
- Minimum Insertion Lossd B10 G Hz
- 45
- Rated Voltage
- 200 VDC at 125°C
キーワード: 73288-0480, 0732880480
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed