産業とアプリケーション
- 品番
- 732870762
- カテゴリ
- RF / Coaxial Connectors
Physical Specifications
- Ceramic Substrate
- Beryllium Oxide
- Gender
- N/A
- Height
- 0.254mm
- Keying To Mating Part
- N/A
- Length
- 1.27mm
- Material Contact
- Tin Lead Solder
- Orientation
- N/A
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- N/A
- Width
- 1.27mm
- Wire Cable Type
- N/A
Electrical Specifications
- Average Power Max Watts
- 10
- Frequency
- DC-4
- Impedance
- 100Ω
- Vswr Max
- 1.25:1
キーワード: 73287-0762, 0732870762
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed