産業とアプリケーション
SMA
- 品番
- 732512770
- カテゴリ
- RF / Coaxial Connectors
SMA Jack, Reverse Polarity, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Nickel (Ni) Plated, Jam Nut and Lockwasher, 2.79mm Leg Length, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- RP Jack
- keyingToMatingPart
- N/A
- netWeight
- 5.921/g
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- 2.40mm
- reversePolar
- Yes
- wireCableType
- N/A
Electrical Specifications
- frequency
- 18 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
キーワード: 73251-2770, 0732512770
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Relevant
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant