- 品番
- 732320705
- カテゴリ
- RF Cable Assemblies
Physical Specifications
- Cable Length
- N/A
- Gender
- N/A
- Material Metal
- Annodized Aluminum
- Orientation
- Straight
- Packaging Type
- Bag
- Pcb Thickness Recommended
- 0.125-3.00mm
- Port Configuration
- 2x8
- Single Ended
- N/A
- Wire Cable Type
- N/A
Electrical Specifications
- Frequency
- 67 GHz,110 GHz,145 GHz
キーワード: 73232-0705, 0732320705
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed