- 品番
- 732301621
- カテゴリ
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 200.00mm
- Gender
- Plug/Jack
- Material Metal
- Brass
- Material Plating Mating
- Gold
- Material Resin
- PTFE
- Net Weight
- 7.458/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- RG-174LL
Electrical Specifications
- Frequency
- 6 GHz
- Impedance
- 50Ω
キーワード: 73230-1621, 0732301621
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863