産業とアプリケーション
- 品番
- 587231010
- カテゴリ
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 48
- Circuits Maximum
- 48.0
- Durability Mating Cycles Max
- 50
- Lock To Mating Part
- Yes
- Material Metal
- Stainless Steel
- Material Plating Mating
- N/A
- Net Weight
- 373181.700/mg
- Orientation
- Right Angle
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- N/A
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP65
Electrical Specifications
- Current Maximum Per Contact
- 13.0A,20.0A
- Voltage Maximum
- 300V DC
キーワード: 58723-1010, 0587231010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(a)-I; 6(b)-II per EU 2015/863