- 品番
- 5600230448
- カテゴリ
- Crimp Terminals
Physical Specifications
- Durability Mating Cycles Max
- 10
- Gender
- Female
- Grip Code
- L
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Net Weight
- 0.049/g
- Packaging Type
- Reel
- Termination Interface Style
- Crimp or Compression
- Terminal Size
- 0.5
- Wire Insulation Diameter
- 1.10-1.40mm
- Wire Size Awg
- N/A
- Wire Size Mm
- 0.35
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 14V DC
キーワード: 560023-0448, 5600230448
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863