- 品番
- 5600200222
- カテゴリ
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Red
- Durability Mating Cycles Max
- 30
- First Mate Last Break
- No
- Glow Wire Capable
- No
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Material Resin
- Polyamide (PA)
- Net Weight
- 0.506/g
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Packaging Type
- Embossed Tape on Reel
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pitch Mating Interface
- 2.00mm
- Pitch Termination Interface
- 2.00mm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Sealed
- Unsealed
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C,-40° to +125°C
- Termination Interface Style
- Surface Mount
- Terminal Size
- 0.635
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 125V AC (RMS)/DC
キーワード: 560020-0222, 5600200222
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863